Loading...

LM-1000 Cat 6 U/UTP Cable, CMP, Blue, 1000 ft (305 m), Reel in a Box

110-EUT6P-MLB

LM-1000 Category 6 cable offers best-in-class electrical performance. Leviton engineers designed this cable to consistently have 5 dB of crosstalk headroom over the Cat 6 Standard. As a result, the Power Sum Attenuation to Crosstalk Ratio (PSACR) is nearly three times better than the standard (at 250 MHz), allowing for much greater signal strength and less vulnerability to noise interference.

Color: Blue

Country of Origin : United States

Product Information

  • Product Features

    Category Rating : Cat 6

    Color : Blue

    Construction : U/UTP

    Flame Rating : CMP

    Length : 1000 ft (305 m)

    Packaging : Reel in a Box

  • Meets ANSI/TIA-568-C.2 ISO/IEC 11801 Class E, IEC 61156-5, EN50173, and RoHS Compliant standards
  • Supports IEEE 802.3: 1000BASE-T (Gigabit Ethernet), 100BASE-T (fast Ethernet), and 10BASE-T applications
  • Supports IEEE 802.3af (PoE) and 802.3at (PoE+) applications
  • Supports Power over Ethernet (PoE) applications defined by IEEE 802.3af (PoE) and 802.3at (PoE+) standards, Cisco UPoE (60w) and Emerging IEEE 802.3bt - 60W (Type 3) and 100W (Type 4) standards
  • Includes non-metallic cross separator allowing for stronger signal strength and less vulnerability to noise interference

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications