Loading...

LANMARK-10G FTP Cat 6A F/UTP Cable, CMR, Green, 1000 ft (305 m), Reel

10189092

Berk-Tek’s LANMARK-10G FTP is ideal for applications that require the most advanced cable performance and the additional signal isolation advantages of an F/UTP design. The Berk-Tek design incorporates one overall foil shield rather than individually shielding each twisted pair. Having one overall shield reduces the time needed for cable termination, provides a smaller outside diameter and reduces costs.

Color: Green

Country of Origin : United States

Specifications

Documents

Technical Information

  • Product Features

    Product Family : Copper Cable

    Brand : LANMARK-10G

    Category Rating : Cat 6A

    Color : Green

    Construction : F/UTP

    Flame Rating : CMR

    Length : 1000 ft (305 m)

    Packaging : Reel

Features & Benefits

  • ETL verified to ANSI/TIA-568.2-D Category 6A
  • Outstanding signal isolation
  • Superior alien crosstalk performance
  • RoHS Compliant

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications