Loading...

BERK-TEK™ LANMARK™-2000 Premium Cat 6 U/UTP Cable, CMR, Blue, 1000 ft (305 m), Reel in a Box

10167477

BERK-TEK LANMARK-2000 is Leviton's highest-performing Premium Cat 6 cable. Every key electrical property has been improved when measured against the ANSI/TIA-568.2 Cat 6 standard for transmitted signals, making them stronger and less susceptible to outside interference. BERK-TEK LANMARK-2000 cable is a true multi-media cable and is specifically designed to handle voice, video, and data simultaneously.

Country of Origin : United States
RoHS Compliant: Yes – Click Here

Product Information

  • Product Features

    Product Family : Cable

    Brand : LANMARK-2000

    Category Rating : Cat 6

    Color : Blue

    Construction : U/UTP

    Flame Rating : CMR

    Length : 1000 ft (305 m)

    Packaging : Reel in a Box

  • Provides 10 dB of margin above standard for crosstalk parameters and additional margins for other parameters to reliably support Gigabit Ethernet in high noise environments
  • Provides bandwidth required for multimedia, broadband video, analog video, and other future applications
  • Balance characteristics improve overall cable performance and reduce cable emissions, resulting in reduced transmission errors
  • Reduced diameter allows for more efficient space utilization
  • Guaranteed to 500 MHz (250 MHz greater than the standards)
  • Improved ACR means stronger signal reaches the receiver resulting in cleaner data and video transmission
  • May be used in bundle sizes up to 288 cables supporting 100 W PoE
  • Unique ID in print legend allows cable to be traced without additional equipment

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications