Loading...

LANMARK-6 Cat 6 Outside Plant U/UTP Cable, Black, 1000 ft (305 m) Reel

10139885

Berk-Tek’s LANMARK-6 OSP (Outside Plant) Standard Category 6 UTP cables are designed for outside applications, either aerial or buried in conduit or duct, where building to building interconnections must be made.

Color: Black

Country of Origin : United States

Product Information

  • Product Features

    Brand : LANMARK-6

    Category Rating : Cat 6

    Color : Black

    Construction : U/UTP

    Flame Rating : Outdoor

    Length : 1000 ft (305 m)

    Packaging : Reel

  • Meets the requirements of ANSI/TIA-568.2-D
  • Usable bandwidth up to 250 MHz
  • Fully water blocked

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications