Hyper Plus 5e Cat 5e U/UTP Cable, CMP, Brown, 1000 ft (305 m), Box
10063926
Berk-Tek Hyper Plus 5e Standard Category 5e UTP Cables are designed for horizontal network and voice applications in a structured cabling network to connect between the user outlet and horizontal cross-connect.
Color: Brown
Country of Origin : United States
Product Information
Product Features
Category Rating : Cat 5e
Color : Brown
Construction : U/UTP
Flame Rating : CMP
Length : 1000 ft (305 m)
Packaging : Box
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mounted Occupancy Sensors and Room Controllers
- Smart Sensors
- Smart Fixture Mount Sensors