LANMARK-1000 Enhanced Cat 6 U/UTP Patch Cable, Green, 1000 ft (305 m) Reel
10032693
LANMARK-1000 is an ANSI/TIA/EIA Enhanced Category 6 verified cable that is ideal for Gigabit Ethernet applications. Exceptional electrical characteristics include: PSNEXT, PAELFEXT, ELFEXT, RL and LCL/TCL/EL TCTL (balance). LANMARK-1000 was the first cable in the industry which set requirements for cable balance. Cable balance helps protect the network from the damaging effects of outside noise sources.
Color: Green
Country of Origin : United States
Specifications
Documents
Technical Information
Product Features
Product Family : Copper Cable
Brand : LANMARK-1000
Category Rating : Cat 6
Color : Green
Construction : U/UTP
Flame Rating : CM
Length : 1000 ft (305 m)
Packaging : Reel
Features & Benefits
- Full power sum performance
- Documented balance characteristics (LCL, LCTL)
- ETL verified to ANSI/TIA-568.2-D
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mounted Occupancy Sensors and Room Controllers
- Smart Sensors
- Smart Fixture Mount Sensors