Loading...

Keypad Room Controller, 1 Button, Intellect™

ZLDNK-1W

DISCONTINUED

Intellect Distributed Fixture Controls, 1 Button multi-function BLE keypad with room controller and LED feedback functionality. NEMA form factor, DLV aesthetic. Requires 120-277VAC, 50/60Hz Power. White.

The Intellect Keypad Room Controller is the primary user interface in an Intellect-enabled Fixture Control System, combining both familiar pushbutton control and energy management business logic into line voltage-powered wireless communication devices. The Intellect Keypad manages a room by coordinating activities of all devices within the space. It also provides the primary interface between the configurator tool and the Intellect system. The keypad integrates with Intellect-compatible downlights, track fixtures, troffers, and other lighting fixture types to create a simple yet advanced intelligent lighting system that meets energy code compliance requirements for Title 24, ASHRAE 90.1 and IECC.

Country of Origin : Please Contact Customer Service

Product Information

  • Product Features

    Mounting Type : Wall Mount

    Product Line : Intellect

    Product Type : Keypad Room Controller

    Protocol : Zigbee

  • Wirelessly commission, configure, control, monitor and provision the Intellect system using the Bluetooth-enabled Intellect App  
  • Every node is a repeater
  • Line voltage powered
  • Implements energy management business logic for Intellect-enabled devices
  • Customizable buttons programmed through the Leviton Intellect App perform a variety of functions:
    • Room ON/OFF
    • Group ON/OFF
    • Scenes
    • Any fixture at any level
    • Fade times
    • Preset groups
    • Toggle
  • Button LEDs monitor and track actual room status
  • Decora aesthetic
  • Available in 1-, 2-, 4-, and 8-button models
  • LED status indicators

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications