Loading...

Intellect Wireless Intelligent Fixture Controller, No Sensor, 2 Channel, 0-10V Output

ZL070-B20

Fixture Controller for mounting adjacent to driver in wiring compartment. No sensor, 2-Channel 0-10V Output. Aux port or external power supply powered from +12-24Vdc supply.

Intellect™ Wireless Integrated Fixture Sensors and Controllers are designed to be installed directly into luminaries to enable wireless networking in a GreenMAX® DRC Wireless Lighting Control System. The wireless devices are available in two form factors: industry standard 1/2” electrical knockout, or for installation within the luminaire wiring compartment. Control options include DALI, and single or dual 0-10V channels for standard, bi-directional or tunable white luminaries.

Do you have a question about an occupancy sensor or vacancy sensor?

UPC Code: 078477225080
Country of Origin : China

Product Information

  • Passive Infrared (PIR) occupancy detection with integrated daylight harvesting photocell
  • Controls 0-10V DIM-to-OFF with AUX power or DALI LED drivers
  • DALI-2 output and powered
  • Installs into industry standard 1/2” knockout or mounts within the fixture
  • Reset switch for network status, test mode or to restore factory defaults
  • App-based control - wirelessly commission, configure and control using the greenmax_drc_app
  • Tunable white―enable color temperature transitions based on time of day or user preference
  • Can be used to comply with IECC, ASHRAE 90.1 and 2019 Title 24, Part 6 dimming, occupancy/vacancy sensing and daylight harvesting requirements

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications