Loading...

Occupancy Sensor Head Module, Intellect™

ZL00J-T0W

Intellect Intelligent Sensor for double-d mount inside fixture. Requires Intellect compatible Power Pack. White finish with white paintable trim ring.

The Leviton Intellect Sensor Head Module (SHM) is designed to be mounted directly into lighting fixtures for use in an Intellect-enabled Intelligent Fixture Control System. The SHM integrates PIR occupancy sensing and photocell technology in a single compact unit. Integrate with downlights, track fixtures and other general lighting to create an advanced intelligent lighting system that complies with energy codes.

UPC Code: 078477902431
Country of Origin : Please Contact Customer Service

Product Information

  • Mechanical Specifications

    Mounting Type : Fixture Mount

  • Product Features

    Product Line : Intellect

    Product Type : Sensor

  • Occupancy and vacancy detection: PIR sensor, spacing to mounting height of 1:1 up to 12’
  • Light level detection: light sensor (photocell)
  • Diagnostic LEDs: may be disabled
  • Integrated factory default and test button
  • Connects to any Intellect power supply or Power Control Module
  • Removable sensor cap for field painting to match environment; arrives white from factory
  • Installs into any 1”x0.88” Double D mounting hole
  • Fully digital sensors, configurable across network
    • Sensitivity
    • Time out
    • Lighting target level
    • Occupancy/vacancy mode
    • Exclude sensor
  • See system data sheet for full features
  • Test switch under removable cap for toggling load ON/OFF, factory default, and pushbutton pairing when other methods are unavailable

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications