LevNet RF 902 MHz Single Rocker Decora Entry Station, White
WSS0S-S9W
LevNet RF Wireless Decora remote switch, single rocker, self powered, EnOcean 902MHz, Compatible with LevNet RF receivers,(GSA Unique Part). Made in USA with globally sourced components, Title 24 compliant, ASHRAE 90.1 compliant, Color: White
Product Information
Electrical Specifications
Frequency : 902MHz EnOcean
Power Supply : Self Powered
Environmental Specifications
Operating Temperature : 0°C to 40°C
Product Features
Product Line : LevNet RF
Product Type : Remote Switch
Standards and Certifications
FCC Part 15 : Class C
- Zero Power Consumption — the motion of a switch actuation provides the energy to power the device, eliminating additional expenses to the end user’s energy bill
- Zero External Power Required — with no power wire limitations, this offers the installer flexibility to place the RF switch anywhere
- Zero Charge Time to Operation — self-powered technology enables the LevNet RF device to be operational immediately
- True Wireless — LevNet RF remote entry stations are self-powered and communicate with all LevNet RF and EnOcean receivers via radio frequency
- No Additional Wiring — self-powered wireless technology eliminates the need to pull additional wire, making installation quick and easy and increasing labor savings with little to no impact to business during conversion
- No Batteries or External Power Required — exclusive “battery-less” technology significantly reduces callbacks and maintenance for additional savings
- Additional Energy Savings — wireless technology supports simplified daylight harvesting and manual override options with no additional wiring
- Rocker Style ON/OFF Switching — provides remote control for manual-ON/OFF light switching of each multiple light load at any time; top button = ON, bottom button = OFF
- Momentary Style ON/OFF Switching — provides remote control for pushbutton manual-ON/OFF light switching of each multiple light load at any time; hold button = ON, release button = OFF
- Convenient Multi-Location (3-way or 4-way) Switching — mount switches anywhere, create 3-way or 4-way switches, control lights, motors, or other electrical loads and reconfigure or relocate as needed
- Save Energy — create manual-ON/auto-OFF controls using LevNet RF Switches and occupancy sensors or by programming all lights to respond to a single master switch
- Control the Way You Want it — use with multiple line voltage or low voltage LevNet RF Receivers to control an unlimited number of LevNet RF Receivers within range for wireless dimming or ON/OFF control