LevNet RF 5-Wire 3200W Relay Receiver
WSP12-20
LevNet RF, 5-Wire 3200W Relay Receiver, 277VAC, 315MHz, EnOcean, Title 24 compliant, ASHRAE 90.1 compliant
Wireless self-powered technology means no new wiring is required. Leviton LevNet RF Wireless Self-Powered Solutions are easy to install and maintenance-free, saving ongoing labor and material costs while saving energy. EnOcean technology allows energy harvesting LevNet RF Transmitters to operate indefinitely without the use of batteries. The motion of a switch actuation, light on a solar cell, or temperature differentials in the environment provide power to LevNet RF Transmitters, allowing zero maintenance. The LevNet RF line includes multiple products that operate in the uncrowded 315MHz band offering greater transmission range (50-150 feet) than other wireless technologies and minimal competitive traffic. The 5-Wire Relay Receiver is used to control larger lighting loads or groups and motor loads such as fans, pumps, and gates. The Receiver includes isolated contacts that can switch power from a different circuit. Simply install the Receiver at the switch location and install as many as 30 Wireless Transmitters anywhere within range. The 5-Wire Relay Receiver is also capable of switching motor loads. LevNet RF single channel relay Receivers allow lights and fans to be controlled by LevNet RF Switches and Sensors. The line-voltage relays help simplify advanced wireless lighting control. 5-Wire Relay Receiver, 277VAC, 3200W. Wireless receivers and transmitters sold separately.
Product Information
Product Features
Color : White
Product Line : LevNet RF
Product Type : Relay Receiver
Protocol : 315 MHz EnOcean
Related Videos
How to program the LevNet RF Receiver Module for the LevNet RF Occupancy Sensor
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mounted Occupancy Sensors and Room Controllers
- Smart Sensors
- Smart Fixture Mount Sensors