Loading...

WSG15-S9W

DISCONTINUED

Discontinued Product, LevNet RF Wireless, duplex receptacle, top outlet controlled & bottom outlet is Hot, wire-in relay plus RF receiver, 15A, AutoON/AutoOFF, ManualON/AutoOFF, Time delay: 15m, egress delay: 0s, 902mHz, EnOcean protocol, 120VAC; 50/60Hz, 1-pole.

The LevNet RF™ 902 MHz Wireless Controlled Receptacle Receivers work in conjunction with EnOcean-enabled 902 MHz energy harvesting wireless lighting control products and offers exceptional reliability with minimal interference. These wireless products combine Leviton’s switching technology with self-powered and wireless technologies, developed and licensed from EnOcean®. The LevNet RF control system offers scalable, easy-to-install, remote control of appliances and lighting as well as one-button scene lighting control to create the perfect ambiance.
UPC Code: 078477672532
Country of Origin : China

Product Information

  • Environmental Specifications

    Operating Temperature : 32F to 104F 0C to 40C

    Relative Humidity : 5% to 95% non-condensing

  • Product Features

    Color : White

    Frequency : 902MHz 50-100FT

    Neutral : Required

    Power Consumption : 120VAC @ 10mA AC (320mW typical)

    Product Line : LevNet RF

    Product Type : Receptacle

    Protocol : EnOcean Wireless 902 MHz

  • Standards and Certifications

    FCC Part 15 : Class C

  • Controlled side can be used for wireless ON/OFF control of plugged-in electrical loads up to 15 amps such as lamps, appliances and electronics
  • Tamper-resistant (TR) receptacle
  • TR symbol on receptacle strap assures that it meets the NEC code requirement
  • Shutter mechanism inside the TR receptacle blocks access to the contacts unless a two-prong plug is inserted, helping ensure hairpins, keys, etc. will be locked out
  • Visual LED indicators for signal strength: - Red: Indicates LOW signal strength (-83dB or less) - Amber: Indicates MEDIUM signal strength (-65dB to -82dB) - Green: Indicates GOOD signal strength (-65dB and above)
  • Superior versatility provides several product options in one box — 3 changeable faceplates and single pole switch capability are included
  • Responds to LevNet RF Transmitters as well as EnOcean certified transmitters from other manufacturers
  • ON/OFF scene control capability
  • Local and remote ON/OFF control of connected loads
  • Transient surge protection to IEC Level 3

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications