LevNet RF Wireless Constant Voltage LED Dimmer
WSD02-10
LevNet RF, LED Dimmer with Wirelss Capability, 315MHz, EnOcean, Title 24 compliant, ASHRAE 90.1 compliant
Leviton LevNet RF Self-Powered Wireless Solutions are easy to install and maintenance-free, reducing ongoing manual work and material costs while reducing energy. EnOcean technology allows energy harvesting LevNet RF Transmitters to operate indefinitely without the use of batteries. The kinetic motion of a switch actuation, light on a solar cell or temperature differentials in the environment provide power to LevNet RF Transmitters, allowing zero maintenance wireless devices. The LevNet RF line includes a broad range of products that operate in the uncrowded 315MHz radio frequency (RF) band offering greater transmission range (50-150 -Feet) than other wireless technologies with minimal competitive traffic.UPC Code: 07847753285
Country of Origin : United States
Product Information
Updated
Product Features
Color : White
Product Line : LevNet RF
Product Type : LED Dimmer
Protocol : 315 MHz EnOcean