Weatherproof Cover, 1-Gang
WP1-YL
1-Gang Weatherproof Cover for Flanged Devices, 1.72 Inch Diameter, FS/FD Box Mount, Industrial Grade, IP64, NEMA 3R, Vertical Self Closing Lid - YELLOW
For Use With 3-wire 15 Amp & 20 Amp Straight Blade or 15 Amp
Locking Flanged Outlets or Inlets
Color: Yellow
Country of Origin : Mexico
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477879719
Environmental Specifications
IP Rating : IP64
NEMA Rating : Type 3R
Material Specifications
Material : Thermoplastic Glass-Filled
Mounting Screws : Stainless Steel
Torsion Spring Mechanism : Stainless Steel
Product Features
Color : Yellow
Device Type : Flanged Receptacles
Standards and Certifications
CSA Standard : C22.2 No. 18.1 and/or 42.1
RoHS : Compliant
UL Standard : UL 514C, UL514D
Warranty
Warranty : 2-Year Limited