Loading...

1-Gang Weatherproof Cover, Gray

WM1V-GY

1-Gang Vertical Mount Weatherproof Cover for GFCI, Single Receptacle or Duplex Receptacle, Metallic Enclosure, Flat Lid, Includes inserts for GFCI, Single Receptacle and Duplex Receptacle Installations, Weatherproof Cover, Weatherproof Gasket and Mounting Screws - GRAY

Complies with the National Electric Code® (2017) Section 406.9 for weatherproof enclosures in damp and wet locations.

  • Ruggedly constructed to seal out moisture, dust, debris, and insects, while providing easy access to receptacles and switches
  • Ideal for outdoor power, landscape, accent and holiday lighting
UPC Code: 078477750193
Country of Origin : India
RoHS Compliant: Yes – Click Here

Product Information

  • Material Specifications

    CULUS Listed : E92327

    Cover/Lid : Aluminum

    Mounting Screws : Stainless Steel

    NEMA : Rated 3R

    RoHS : Compliant

    Torsion Spring Mechanism : Stainless Steel

  • Mechanical Specifications

    Color : Gray

    Orientation : Vertical

  • Product Features

    Color : Gray

    Construction : Metal

    Cover/Lid : Aluminum

    Device Type : Straight Blade Receptacles

    Mounting Screws : Stainless Steel

    Torsion Spring Mechanism : Stainless Steel

  • Standards and Certifications

    CULUS Listed : E92327

    NEMA : Rated 3R

    RoHS : Compliant

  • Warranty

    Warranty : 1-Year Limited

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications