Loading...

20 Amp Outdoor Decora Weather-Resistant 3-Way Switch

W5623-2W

20 Amp, 120/277 Volt, Decora Weather-Resistant 3-Way Switch, Residential Grade – White

  • MODERN – Attractive weather-resistant switch to enhance your outdoor living space, no outdoor cover required
  • WEATHER-RESISTANT – Ideal for use for in wet and damp locations
  • CONVENIENT – Controls light(s) from two locations
  • EASY TO INSTALL – Side and back wire for easy installation
  • COMPLIANT – NEMA 3R Rated to meet exterior standard 

Color: White

UPC Code: 078477003800
Country of Origin : Mexico

Product Information

  • Product Features

    Amperage : 20 A

    Color : White

    Device Type : Rocker Switch

    Feature : Weather-Resistant

    Grade : Commercial

    Pole : 3

  • Electrical Specifications

    Amperage : 20 A

    HP Rating : 1/2HP-120V 2HP-240V-277V

    Voltage : 120/277 VAC

  • Material Specifications

    Actuator Material : Thermoplastic

    Body Material : Thermoplastic

    Strap Material : Steel

  • Mechanical Specifications

    Termination : Side Wire, Back Wire

    Torque Range : 14 – 18 in.-lbs

    Type : Weather-Resistant Rocker Switch

  • Standards and Certifications

    NOM : NOM

    UL Standard : cULus

  • Warranty

    Warranty : 2-Year Limited

  • ​All-in-one weather-resistant switch solution, no outdoor cover required
  • Patent-pending actuation done with magnets, allowing the subplate/switch to be impervious to water intrusion
  • Designed for wet and damp locations
  • UV stabilized thermoplastic construction
  • ​Rocker switch for smooth operation
  • ​Side and back wire for easy installation
  • NEMA 3R Rated to meet exterior standard
  • Ideal for outdoor kitchens, patios, restaurants, decks, hotels and resorts, rooftops, event spaces and more
  • 2-Year Limited Warranty

  • US11545315

This list is provided for patent marking purposes only. A good faith effort is made to maintain the accuracy and completeness of this list. No legal inference should be drawn from the omission of a patent from this list.

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications