Loading...

Weather- and Tamper-Resistant Single Receptacle, 20 Amp 250 Volt, Yellow

W5461-T0Y

Single Receptacle Outlet, Heavy-Duty Industrial Specification Grade, Weather- and Tamper-Resistant, Smooth Face, 20 Amp, 250 Volt, Back and Side Wire, NEMA 6-20R, 2-Pole, 3-Wire, Self-Grounding - Yellow

Leviton’s 250 Volt Tamper-Resistant Receptacles are the industry’s first and only solution to the revisions of the NEC Article 406.12! These weather-resistant single receptacles also provide compliance for Article 406.9 of the National Electrical Code (NEC) for wet and damp locations and include added protection against corrosion, UV degradation and cold impact damage.

  • Accommodates back and side wiring
  • Nickel-plated steel strap maximizes corrosion resistance
  • Brass-self grounding clip is permanently staked on for secure and reliable performance
  • Common applications: education facilities, commercial buildings, health care facilities, hospitality, and multiple dwelling units (MDUs)

Color: Yellow

UPC Code: 078477320419
Country of Origin : Mexico
NEMA 6-20R

Product Information

  • Electrical Specifications

    Amperage : 20 A

    Dielectric Voltage : 2000 VAC

    Grounding : Self-Grounding

    HP Rating : 2 HP

    Pole : 2

    Temperature Rise : Max 30 C

    Voltage : 250 VAC

    Wire : 3

  • Environmental Specifications

    Flammability : Rated V-2 per UL 94

    Operating Temperature : Maximum Continuous 75°C, minimum -40°C (w/o impact)

  • Material Specifications

    Body Material : Nylon

    Face Material : PBT

    Ground Contacts : Phosphor Bronze

    Grounding Screw : #8 Brass

    Line Contacts : Brass Triple Wipe 0.040"

    Mounting Screws : #6 Stainless Steel

    Mounting Strap : Nickel-Plated Steel

    Tamper Resistant Shutter Mechanism : Thermoplastic

    Terminal Clamps : Brass

    Terminal Screws : #10 Brass

  • Mechanical Specifications

    Product ID : Ratings are Marked on Device

    Screw Terminal Torque : 10-14 in-lbs

    Terminal Accom. : #14-#10 AWG Solid or Stranded

    Termination : Back and Side Wire

  • Product Features

    Color : Yellow

    Device Type : Single Receptacle Outlet

    Feature : Weather- and Tamper-Resistant , Smooth Face , RoHS Compliant

    Grade : Heavy-Duty Industrial Specification Grade

    NEMA : 6-20R

  • Standards & Certifications

    NEMA Rating : WD-1 and WD-6

    Standards and Certifications : UL 498; CSA C22.2, No. 42; Fed Spec WC-596; NOM

  • Warranty

    Warranty : 10-Year Limited

  • CA3060123
  • US10559909

This list is provided for patent marking purposes only. A good faith effort is made to maintain the accuracy and completeness of this list. No legal inference should be drawn from the omission of a patent from this list.

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications