15 Amp Weather & Tamper-Resistant Duplex Outlet
W5320-T0G
Weather and Tamper-Resistant, 15 Amp, 125 Volt, 5-15R, 2 Pole, 3 Wire, Straight Blade, Duplex Receptacle, Grounding, Quickwire Push-In & Side, UL/CSA, 2 Year Limited Warranty, NEC compliant – Gray
- WEATHER-RESISTANT – UV stabilized thermoplastic construction to withstand the rigors of exposure to the elements
- SAFE – Tamper-resistant protects from foreign objects being inserted into outlet
- EASY – Quick wire push-in and side wiring for easy installation
- OUTDOOR USE – Must be installed in weatherproof enclosure with approved caulk and gaskets
- CONVENIENT – WR symbol on face and TR symbol on strap assures they meet the latest NEC requirements
Color: Gray
Product Information
Electrical Specifications
Amperage : 15 A
Grounding : Grounding
Pole : 2
Wire : 3
Mechanical Specifications
Termination : Quickwire Push-In & Side
Torque Range : 14 – 18 in.-lbs
Product Features
Amperage : 15 A
Color : Gray
Device Type : Duplex Receptacle
Feature : Weather and Tamper-Resistant
Type : Standard Duplex Receptacle
Weather Resistant : Yes
Wire : 3
Terminal Accom. : Side wiring accepts #10, #12 and #14 AWG copper (CU) or #10 and #12 copper clad (CC) wire, Quickwire push-in terminals accept #14 AWG solid copper (CU) wire only
Standards & Certifications
CSA : C22.2 No. 42: File 152105; Class 6233-01
NEMA : 5-15R
NOM : NOM Certified
UL 498 : File E13399
Warranty
Warranty : 2-Year Limited
Related Videos
Tamper and Weather Resistant Receptacles
Leviton Presents: The Project of the Week Series – Upgrade Outlets for a Safer Home
Leviton Answer Series: Quickwire™ Terminations
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mounted Occupancy Sensors and Room Controllers
- Smart Sensors
- Smart Fixture Mount Sensors