International Pin & Sleeve Connector
W316-C11
16 Amp, 440-460 Volt, 3P+E (3P, 4W), Clock Position 11, IEC/EN 60309-1 & 60309-2, International Configuration Connector, Industrial Grade, IP66/67, Watertight - RED
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477677728
RoHS Compliant : Yes
Electrical Specifications
Amperage : 16 A
Frequency : 60Hz
Pole : 3
Voltage : 440-460 VAC
Wire : 4
Environmental Specifications
IK Rating : IK08
IP Rating : IP66/IP67
Operating Temperature : -25°C to 40°C
Material Specifications
Contacts : Nickel Plated Brass
Housing : Halogen-free engineering polymer
Mechanical Specifications
Cord Grip Range (in) : .315 - .590
Terminal Accom. : #16 - #14 AWG
Product Features
Color : Red
Configuration : International
Device Type : Connector
Standards and Certifications
CE : Marked
IEC Rating : 60309-1 and 60309-2
NOM Certified : Yes
RETIE Certified : Yes