Loading...

VZM06-1LZ

DISCONTINUED
Vizia 600VA 120VAC Magnetic Low Voltage Dimmer for single-pole, 3-way or more applications, with LED locator and brightness display. White face assembled on device, ivory and light almond faces included.
UPC Code: 07847729143
Country of Origin : Please Contact Customer Service

Product Information

  • Material Specifications

    Available Colors : Ivry White Almnd Light-Almnd Brwn Black Gray Red

  • Performance Data

    Protection : Radio/TV Filter

  • Product Features

    Action : Soft-ON/Fade-OFF

    Available Colors : Ivry White Almnd Light-Almnd Brwn Black Gray Red

    Color : White - Ivory - Light Almond

    LED Color : Green

    Light : LED Locator and Brightness Display

    Load Rating : 600VA

    Load Type : Magnetic Low-Voltage

    Preset : Preset

    Protection : Radio/TV Filter

    Standards and Certifications : UL/CSA

    Style Name : Vizia

    Switch Type : Single-Pole, 3-Way or More Applications

    Type : Digital

    Voltage : 120 VAC

    Wallplate : Order Separately

    Warranty : 5 Year Limited

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications