Loading...

VPX10-1LZ

DISCONTINUED
Vizia + 1000VA-120VAC Fluorescent Dimmer for Mark 10 Powerline or Tu-Wire Ballasts for single pole, 3-way or more applications, with LED locator and brightness display. White face assembled on device, ivory and light almond faces included. Leviton’s Vizia+ collection of lighting and fan speed controls offers elegant, digital design and adds a sophisticated touch of class to any residential interior. The Vizia+ collection integrates digital engineering, intuitive operation, and a stylish form factor that is compatible with Leviton’s legendary Decora devices and screwless snap-on wall plates.
UPC Code: 07847738926
Country of Origin : China

Product Information

  • Product Features

    Available Color Kits : Ivry-I Wht-W Almnd-A Gry-G Blk-E Brwn-B LA-T

    Color : White, Ivory, Light Almond

    Color Change Kit : VPKIT-MD

    LED Color : Green

    Light : LED Locator and Brightness Display

    Load Rating : 1000VA

    Load Type : Electronic Mark 10 Powerline or Tu-Wire Fluor

    Protection : Radio/TV Filter

    Standards and Certifications : UL/CSA

    Style Name : Vizia +

    Switch Type : Single-Pole, 3-Way or More Applications

    Type : Digital

    Voltage : 120 VAC

    Wallplate : Order Separately

    Warranty : 5-Year Limited

Related Videos

Leviton Decora Devices

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications