Vizia + 1.5A-120VAC Quiet Fan Speed Control for single pole
VPF01-1LZ
DISCONTINUED
Vizia + 1.5A-120VAC Quiet Fan Speed Control for single pole, 3-way or more applications, with LED locator and fan speed display. White face assembled on device, ivory and light almond faces included.
Leviton offers many products that will help lower electrical costs and add convenience to everyday living. By simply replacing standard switches with dimmers reduces energy consumption and extends bulb life. IllumaTech Preset Dimmers and Fan Speed Controls feature a low-profile fluid slide bar movement for fine adjustment of light levels or fan speeds that’s accompanied by an easy-to-use ON/OFF preset switch. The switch provides quick ON/OFF control without disturbing your favorite pre-selected settings. Most feature a built-in LED locator light, as well. Models are available for incandescent, magnetic or electronic low-voltage, and Mark 10 Powerline dimming-ballast fluorescent lighting, and quiet and standard fan speed control. All Preset models are designed for both single-pole (one-location) and 3-way (multi-location) applications.
Country of Origin : China
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 07847738851
Product Features
Available Color Kits : Ivry-I Wht-W Almnd-A Gry-G Blk-E Brwn-B LA-T
Brand : Vizia +
Color : White, Ivory, Light Almond
Color Change Kit : VPKIT-MD
LED Color : Green
Light : LED Locator and Speed Display
Load Rating : 1.5 Amp
Load Type : Fan
Preset : Yes
Protection : Radio/TV Filter
Standards and Certifications : UL/CSA
Style Name : Vizia +
Switch Type : Single-Pole, 3-Way or More Applications
Type : Digital
Voltage : 120 VAC
Wallplate : Order Separately
Warranty : 5-Year Limited
Related Videos
Leviton Decora Devices
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mounted Occupancy Sensors and Room Controllers
- Smart Sensors
- Smart Fixture Mount Sensors