Switch Companion for Multi-Location Switching when used with the VPT24 24-Hour Programmable Timer Switches, 120VAC, 60Hz
VP0SR-10Z
The Switch Companion is designed for use in a multi-location application only and must be used with a Leviton Decora 24-Hour Programmable Timer Switch allowing the lighting or motor load to be controlled from more than one location. A neutral wire is required for installation. White face assembled on device with ivory and light almond faceplates included.
- PRACTICAL – turn lights or motor loads on/off from multiple locations
- VERSATILE – 3-way or up to 9 additional locations when used with a Decora VPT24 24-Hour Programmable Timer Switch
- STYLISH – modern appearance that coordinates with other Leviton Decora devices and wallplates (sold separately)
UPC Code: 078477389188
                            Country of Origin : China
                            
                            
                          Product Information
                                Updated
                            
                        
                                Updated
                            
                        - Product Features - Available Color Kits : Ivry-I Wht-W Almnd-A Gry-G Blk-E Brwn-B LA-T - Color : White, Ivory, Light Almond - Color Change Kit : VPKIT-CS - Light : None - Protection : Radio/TV Filter - Standards and Certifications : UL/CSA - Style Name : Vizia + - Switch Type : 3-Way or Up to 10 Location Applications - Type : Digital - Voltage : 120 VAC - Wallplate : Order Separately - Warranty : 5-Year Limited 
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
    
    
        
        MOTION SENSORS | OCCUPANCY SENSORS
    
    
    
        
    - Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mounted Occupancy Sensors and Room Controllers
- Smart Sensors
- Smart Fixture Mount Sensors
