Cat 7 23 AWG S/FTP External Cable, LSHF/LSZH, Black, 1640 ft (500 m), Reel
UM10-HF1-X-500BK
Leviton Category 7 S/FTP External cables exceed Category 7 performance standards. They are specified to 600MHz and rated to 1000MHz and are suitable for use in all Class F structured wiring cable systems. The applications supported include 10 Gigabit Ethernet, Gigabit Ethernet, Power over Ethernet, and broadband video transmission at frequencies as high as 600MHz.
Color: Black
Country of Origin : United Kingdom
Product Information
Product Features
Category Rating : Cat 7
Color : Black
Construction : S/FTP
Flame Rating : Outdoor
Length : 1640 ft (500 m)
Packaging : Reel
- Black Polyethylene outer jacket offers superior UV and water resistance
- Violet HFFR-LS* inner jacket
- Gas injection foamed Polyolefin core insulation offers superior signal speed
- 23 AWG solid annealed copper wire
- 4 twisted pairs individually screened and cabled together providing EMI immunity
- Overall braided screen for improved shielding efficiency, increased mechanical robustness and heat dissipation
- Designed for installation in an external protected environment
- Included in the Leviton Limited 25-Year System Warranty when used in conjunction with Leviton copper connectivity. System warranties are available for qualified projects installed by certified contractors
- Designed and manufactured in a carbon neutral facility in the UK
* Halogen Free Flame Retardant – Low Smoke