Cat 7 23 AWG S/FTP Cable, LSHF/LSZH, EuroClass Dca, Blue, 3280 ft (1000 m), Reel
UM10-DCA-1000BU
Leviton Category 7 S/FTP cables exceed Category 7 performance standards. They are specified to 600MHz and rated to 1000MHz and are suitable for use in all Class F structured wiring cable systems. The applications supported include 10 Gigabit Ethernet, Gigabit Ethernet, Power over Ethernet, and broadband video transmissions at frequencies up to 600MHz.
Color: Blue
Country of Origin : United Kingdom
Product Information
Product Features
Category Rating : Cat 7
Color : Blue
Construction : S/FTP
Flame Rating : Euroclass - Dca,LSHF/LSZH
Length : 3280 ft (1000 m)
Packaging : Reel
- 23 AWG solid annealed copper wire
- 4 twisted pairs individually shielded and cabled together – providing EMI immunity
- Overall braided screen – for improved shielding efficiency, increased mechanical robustness and heat dissipation
- Designed to support all Class F protocols including 10GBASE-T
- Blue jacket to identify Euroclass level Dca (also available in non-standard colors)
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mounted Occupancy Sensors and Room Controllers
- Smart Sensors
- Smart Fixture Mount Sensors