Weather- and Tamper-Resistant Duplex Receptacle, 20 Amp, 125 Volt
TWR20-I
Color: Ivory
Product Information
AC Horsepower Ratings
At Rated Voltage : 1 HP
Electrical Specifications
Current Limiting : Full Rated Current
Dielectric Voltage : Withstands 2000V per UL498
Grounding : Self-Grounding
Temperature Rise : Max 30C after 100 cycles OL at 150 percent rated current
Material Specifications
Body Material : Nylon
Clamp Nuts : Zinc-Plated Steel
Color : Ivory
Face Material : Nylon
Ground Clips : Nickel-Plated Brass
Grounding Screw : Nickel-Plated Brass
Line Contacts : Nickel-Plated Brass Triple-Wipe .040 Thick
Mounting Screws : Stainless Steel
Shutter Mechanism : Delrin® Acetal
Strap Material : Nickel Plated Brass
Terminal Screws : Nickel-Plated Brass 10-32
Mechanical Specifications
Product ID : Ratings permanently marked on device
Screw Terminal Torque : 14-18 in-lbs
Terminal Accom. : 14-10 AWG
Terminal ID : Brass-Hot, Green-Ground, Silver-Neutral
Termination : Back or Side Wire
Product Features
Color : Ivory
Device Type : Duplex Receptacle Outlet
Feature : Weather and Tamper-Resistant,Smooth Face
Grade : Heavy-Duty Industrial Specification Grade
NEMA : 5-20R
Standards and Certifications
ANSI : C-73
CSA C22.2 No. 42 : File 152105
Fed Spec : Fed Spec W-C-596
NEMA : WD-1 WD-6
NOM : 057
UL 498 : File E13399
Warranty : 2-Year Limited
- CA2483480
- CA2621644
- CA2624409
- CA2677283
- CN200880004760.2
- MX257790
- MX321216
- US6743029
- US7355117
- US7820909
- US7868719
- US8242362
- US8684771
This list is provided for patent marking purposes only. A good faith effort is made to maintain the accuracy and completeness of this list. No legal inference should be drawn from the omission of a patent from this list.