Loading...

Color Change Kit, Sapphire, Faceplate, Light Almond

TS007-C0T

7” Touch Screen Color Change Kit, Light Almond Faceplate

The Sapphire Touch Room Controller Lighting Control provides the flexibility of a fully customizable user interface with the convenience of native controls from Leviton Commercial Lighting Control Systems. Integrate room controls, including, dimming, occupancy/vacancy sensing, partial-ON and partial-OFF from one elegant interface. The Leviton Sapphire Room Controller is a premier touch screen offering occupancy/photocell sensing, full-range automatic dimming, color tuning and daylighting integration. The scheduler feature allows facility and building managers to schedule holidays and daily lighting schedules from the touch screen.

Do you have a question about a lighting control?

Visit residential lighting controls and dimmers to browse ideas for your home!

 

Country of Origin : Mexico

Specifications

Instruction Sheet

Documents

Technical Information

  • General Information

    UPC : 078477619612

  • Product Features

    Color : Light Almond

    Product Line : Sapphire LCD Touch Screen

    Product Type : Color Change Kit

Features & Benefits

  • 7” Capacitive Touch Screen
  • User Interface Components: Tabs/Pages, Buttons, Sliders
  • Touch screen status updated from actual device status
  • LumaCAN® Connectivity
  • Secure Password Protected Administration
  • Online/Offline configuration and screen design through PC Tool
  • Software & Configuration updates through front panel USB memory stick
  • Available Faceplates: White, Light Almond, Black
  • GreenMAX DRC is listed on the DesignLights Consortium® (DLC) Qualified Product List (QPL) for Networked Lighting Controls (NLC)

Related Videos

Sapphire User Interface

Sapphire Demo Kit

Sapphire Replace D4000

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications