Loading...

TS005-DI5

DISCONTINUED

Discontinued. 5.7" DMX Touch Screen, Software, Power Supply, and Custom Back Box Included.

Leviton’s DMX Touch screen offers a fully flexible user interface to Leviton’s control systems. Implementing touch screen style controls allow for a multi-page user experience specifically tailored to your application.
Country of Origin : Please Contact Customer Service

Product Information

  • Electrical Specifications

    Voltage : 12 VDC

  • Mechanical Specifications

    Output : DMX

  • Product Features

    Control Style : DMX

    Product Category : Control

    Product Line : DMX Touch Screen

    Product Type : Lighting Console

  • DMX Output
  • Includes installation back box
  • Fully configurable user interface
  • UI Element Support
  • Buttons
  • Pictures
  • Picture Buttons
  • Bar Graph
  • Raise/Lower Buttons
  • Button Commands
  • Page Change
  • Dimmer
  • Scene
  • Bell Press
  • Record
  • Active/Inactive Picture
  • Configurable Page Background
  • Upload/download via USB or Ethernet
  • Stand alone controller
  • Backlight timeout controllable, touchscreen can be setup so that the backlight does not turn off
  • Password protection
  • Power requirements: 12Vdc, 500mA
  • Display: 320 x 240px, 5.7”, resistive touch, 262K colors

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications