Table Top Plug In Lamp Dimmer for Dimmable LED, Halogen and Incandescent Bulbs
TBL03-10W
Just plug in! Tabletop Lamp Dimmer, 150W LED and CFL, 300W Incandescent and Halogen,120 Volt AC 60Hz, 6ft Polarized Cord - White
- CONVENIENT – an easy way to create a big impact for a minmal cost and customize the light level in any room, for any occasion and in any home
- EASY TO INSTALL – plug the dimmer into the outlet and your lamp into the dimmer. 150W LED/CFL, 300W Incandescent/Halogen
- SENSIBLE - designed to dim LED bulbs. To find out which LED bulbs pair best, visit Leviton's bulb compatibility tool on their website
- VERSATILE - 6 foot cord makes it easy to reach any outlet
- PRACTICAL - full range slide control for precise dimming of table and floor lamps
- STYLISH - available in white and black color options
Color: White
UPC Code: 078477603802
Country of Origin : China
Product Information
Product Features
Action : Slider
Certifications : UL/CSA
Color : White
Frequency : 60 Hz
Load Rating : 300W Incandescent, 150W LED and CFL
Load Type : Incandescent, Dimmable LED, Dimmable CFL
Switch Type : Single-Pole
Type : Plug-In Dimmer
Voltage : 120 VAC
Warranty : 5-Year Limited Warranty
- An easy way to create a big impact for a minmal cost and customize the light level in any room, for any occasion and in any home
- Simple DIY installation, simply plug the dimmer into the outlet and your lamp into the dimmer
- Compatible with incandescent, halogen, dimmable LED and dimmable CFL bulbs
- Designed to dim LED bulbs. To find out which LED bulbs pair best, visit Leviton's bulb compatibility tool on their website
- 6 foot cord makes it easy to reach any outlet
- Full range slide control for precise dimming of table and floor lamps
- AC UL listed. Frequency-60 hertz
- Available in white and black color options
- What are the benefits of using a LED compatible dimmer?
These dimmers are designed for smooth operation, precise dimming, low level starting and flicker-free operation when used with compatible dimmable LED bulbs. To find compatible bulbs for the TBL03 dimmer, use Leviton’s online LED compatibility tool. - What types of bulbs can be used with the TBL03 dimmer?
This dimmer is designed to work with dimmable LED, dimmable CFL, incandescent and halogen bulbs. To find the best bulb pairing, use Leviton’s online LED compatibility tool. - Can you use the TBL03 on equipment other than table and floor lamps?
To avoid overheating and possible damage to other equipment, do not use to control motor-operated or transformer-supplied appliances, except for lamps using compatible dimmable LED and CFL bulbs. - What does a polarized plug and outlet mean?
The TBL03 is a polarized cord set (plug) which means one blade is wider than the other and can only be inserted into an outlet one way. A polarized outlet has one slot that is longer than the other. The TBL03 must be used with a polarized outlet. - Can the TBL03 be used with 3-way bulbs?
No, the TBL03 cannot be used with a 3-way bulb. To find the best bulb pairing, use Leviton’s online LED compatibility tool.
Related Videos
Leviton Presents: How to Dim LED Bulbs and Fixtures Without Flickering
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mounted Occupancy Sensors and Room Controllers
- Smart Sensors
- Smart Fixture Mount Sensors