15 Amp, 125 Volt, Decora Plus Surge Protective Duplex Receptacle Outlet, Heavy Duty Hospital Grade
T8280-W
Leviton’s Surge Protection Devices can be used individually or as part of a coordinated application strategy, to protect sensitive electronic equipment, in industrial, commercial and residential locations, from the stress and degradation inflicted by voltage transients. Leviton Surge Protection Devices are compliant with UL 1449 Standards. Leviton’s outstanding Surge Protection Devices divert damaging voltage transients, or surges, away from electronic equipment. Transients are diverted away from sensitive micro circuitry, providing protection against catastrophic failure, costly downtime and data disruptions.
Color: White
Product Information
- Electrical Specifications - Amperage : 15 A - Current Limiting : Full Rated Current - Dielectric Voltage : Withstands 2000V per UL498 - Grounding : Self-Grounding - Pole : 2 - Temperature Rise : Max 30C after 250 cycles OL at 200 percent rated current - Voltage : 125 VAC - Wire : 3 
- Environmental Specifications - Operating Temperature : -40°C to 60°C 
- Material Specifications - Body Material : Polycarbonate - Clamp Nuts : Zinc-Plated Steel - Face Material : Nylon - Ground Clips : Brass-Plated Steel - Grounding Screw : Brass-Plated Steel - Line Contacts : Brass Triple-Wipe - Shutter Mechanism : Delrin® Acetal - Terminal Screws : Brass-Plated Steel - Yoke : Zinc-Plated Steel 
- Mechanical Specifications - Product ID : Ratings are permanently marked on device - Screw Terminal Torque : 14-18 in-lbs - Terminal Accom. : 14-10 AWG - Terminal ID : Brass-Hot, Green-Ground, Silver-Neutral - Termination : Back or Side Wire - Torque Range : 14-16 inch pounds 
- Performance Data - Diagnostics : Indicator Light & Audible Alarm - Joules Rating : 720 - MCOV : 150V rms - Maximum Surge Current, Per Mode (Per Phase) : 27kA (L-N:18kA, L-G:9kA) - Noise Rejection : -30dB at 500kHz-30MHz - Nominal Discharge Current Rating : 3kA - Short Circuit Current Rating : 5kA - VPR : L-N: 600V, L-G: 700V, N-G: 600V 
- Product Features - Brand : Decora Plus - Color : White - Device Type : Duplex Receptacle Outlet - Feature : Tamper-Resistant - Function : Surge Protective - Grade : Heavy-Duty Hospital Grade - NEMA : 5-15R 
- Standards and Certifications - ANSI : C-73 - Agency Certifications : UL 498, UL 1449 3rd Edition Listed and CSA C22.2 Certified Type 3 - NEMA : WD-6 - NOM : 057 
- Warranty - Warranty : 5-Year Limited 
Related Videos
Commercial Surge Receptacle - Installation
Related Products
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mounted Occupancy Sensors and Room Controllers
- Smart Sensors
- Smart Fixture Mount Sensors
 
     
                 
                 
                 
                