Loading...

Injection Molded High Density Splice Tray, Heat Shrink style (accepts standard sleeves), up to 24 fiber splicing

T5PLS-24F

Leviton Injection-Molded Plastic Splice Trays provide protection and slack management of heat-shrink fusion spliced fibers (up to 12 or 24 fibers) inside of a fiber enclosure. Available in 12-fiber mini and 24-fiber high-density versions, both trays accommodate 250 or 900μm fiber and feature a clear cover for viewing and inspection of tray contents.

UPC Code: 078477394724
Country of Origin : Australia

Product Information

  • Four ratchet action clamps with foam rubber padding to minimize crush of loose tube or tight buffer fiber
  • Clear cover allows viewing or inspection of fibers without having to remove cover
  • Multiple tie-down holes for securing incoming fiber
  • Accepts up to 12- or 24 heat-shrink-style fusion spliced fibers
  • Splice sleeves included
  • Mounting hardware sold separately
  • Accommodates standard heat-shrink sleeves in 40 or 60 mm lengths

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications