Loading...

Tamper-Resistant USB Receptacle, 20 Amp, 125 Volt

T5833-HGI

Decora Plus Duplex Receptacle Outlet, Heavy-Duty Hospital Grade, Tamper Resistant, with USB, One Type A & One Type C USB Port (5.1 Amp), Smooth Face, 20 Amp, 125 Volt, Back and Side Wire, NEMA 5-20R, 2-Pole, 3-Wire, Self-Grounding - Ivory

UPC Code: 078477894095
Country of Origin : China
NEMA 5-20R

Product Information

  • Electrical Specifications

    Amperage : 20 A

    Grounding : Self Grounding

    Pole : 2.0

    Voltage : 125 VAC

    Wire : 3.0

  • Environmental Specifications

    Operating Temperature : -10C to 40C

  • Horsepower Rating (AC)

    Horsepower Rating : 1/2 HP

  • Material Specifications

    Ground Contacts : Brass

    Grounding Screw : Plated Steel

    Mounting Screws : #6 Plated Steel

    Mounting Strap : Galvanized Steel

    Strap Material : Galvanized Steel

  • Mechanical Specifications

    Product ID : Ratings are permenantly marked on device

    Screw Terminal Torque : 14-18 in-lb

    Terminal ID : Brass-Hot, Green-Ground, Silver-Neutral

    Termination : Back & Side Wire

  • Product Features

    Brand : Decora Plus

    Color : Ivory

    Device Type : Combination Device

    Feature : USB

    Grade : Heavy-Duty Hospital Grade

  • Standards & Certifications

    NEMA : 5-20R

  • Warranty

    Warranty : 2-Year Limited

  • Smart chip technology recognizes and optimizes the charging requirements of individual devices including Apple, Samsung, Nexus, Pixel and more
  • One Type A Port and one Type-C Port; combined total of 5.1A of charging power
    - Type-C Port can charge maximum 3 Amps @ 5V
    - Type A Port can charge maximum 2.4 Amps @ 5V
  • Tamper-Resistant improves child safety – built-in shutter prevents access by most non-rated/foreign objects
  • USB Ports tested to withstand over 10,000 insertions
  • Charges most Type A and Type-C USB powered devices
  • Type-C Port permits the cables to be inserted easily in either direction
  • Charging time may be affected by the charge cord used. Leviton recommends using the cord provided with the device
  • Compatible with Decora® wallplates and Decora Plus™ screwless wallplates

  • US8242362
  • CA2624409
  • US7355117
  • US7820909
  • US7868719
  • US8944859
  • US9543667
  • US9368982
  • CA2869845
  • CA2857863
  • US9496726
  • CA2677283
  • CA2621644
  • MX338817

This list is provided for patent marking purposes only. A good faith effort is made to maintain the accuracy and completeness of this list. No legal inference should be drawn from the omission of a patent from this list.

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications