Loading...
Product added to your list. To view the list, Click Here

T5833-HG

Decora Plus Duplex Receptacle Outlet, Heavy-Duty Hospital Grade, Tamper-Resistant, with USB, One Type A & One Type C USB Port (5.1 Amp), Smooth Face, 20 Amp, 125 Volt, Back or Side Wire, NEMA 5-20R, 2-Pole, 3-Wire, Self-Grounding - Brown

UPC Code: 078477893821
Country of Origin : China
NEMA 5-20R

Product Information

  • Smart chip technology recognizes and optimizes the charging requirements of individual devices including Apple, Samsung, Nexus, Pixel and more
  • One Type A Port and one Type-C Port; combined total of 5.1A of charging power
    - Type-C Port can charge maximum 3 Amps @ 5V
    - Type A Port can charge maximum 2.4 Amps @ 5V
  • Tamper-Resistant improves child safety – built-in shutter prevents access by most non-rated/foreign objects
  • USB Ports tested to withstand over 10,000 insertions
  • Charges most Type A and Type-C USB powered devices
  • Type-C Port permits the cables to be inserted easily in either direction
  • Charging time may be affected by the charge cord used. Leviton recommends using the cord provided with the device
  • Compatible with Decora® wallplates and Decora Plus™ screwless wallplates

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications