Loading...
Product added to your list. To view the list, Click Here

Tamper-Resistant USB Receptacle, 20 Amp, 125 Volt

T5832-HGE

Duty Hospital Grade, Tamper-Resistant, with USB, Smooth Face, 20 Amp, 125 Volt, Back or Side Wire, NEMA 5-20R, 2-Pole, 3-Wire, Self-Grounding - Black

Color: Black

UPC Code: 078477685570
Country of Origin : China
NEMA 5-20R

Product Information

  • AC Horsepower Ratings

    At Rated Voltage : 1 HP

  • Electrical Specifications

    Amperage : 20 A

    Dielectric Voltage : Withstands 2000V per CSA

    Grounding : Self-Grounding

    Pole : 2

    Temperature Rise : Max 30C after 100 cycles OL

    Voltage : 125 VAC

    Wire : 3

  • Environmental Specifications

    Flammability : Rated V-0 per UL 94

    Operating Temperature : -10°C to 40°C

  • Material Specifications

    Body Material : PBT Thermoplastic polyester resin

    Face Material : PBT

    Ground Clips : Brass

    Grounding Screw : Steel

    Line Contacts : Brass

    Strap Material : Steel

    Terminal Clamp : Brass

    Terminal Screws : Steel

  • Mechanical Specifications

    Product ID : Stamped on Strap

    Screw Terminal Torque : 14-18 in-lbs

    Terminal Accom. : 14-12 AWG

    Terminal ID : Brass-Hot, Green-Ground, Silver-Neutral

    Termination : Back or Side Wire

  • Product Features

    Color : Black

    Device Type : Duplex Receptacle Outlet

    Grade : Heavy-Duty Hospital Grade

    NEMA : 5-20R

  • Standards and Certifications

    ANSI : C-73

    Applicable Standards : UL 498 and 1310, CSA C22.2 Nos. 42 and 223

    Certification/Listing : cCSAus, NOM-ANCE

    NEMA : WD-1 & WD-6

  • Warranty

    Warranty : 5-Year Limited

Related Videos

Hospital Grade USB Charger Duplex Receptacles

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications