15 Amp Tamper-Resistant Duplex Outlet/Receptacle, Self-Grounding, Ivory
T5320-SI
15 Amp, 125 Volt, NEMA: 5-15R, Pole: 2, 3-Wire, Tamper-Resistant, Duplex Receptacle, Straight Blade, Self-Grounding, Quickwire Push-In & Side, UL/CSA, Warranty: 2 Year Limited, Ivory, NEC compliant
Leviton's duplex receptacles are designed for a chic appearance, quick installation and durability. The impact-resistant thermoplastic design allows for a long service life and high performance in homes, offices, schools and other settings.
Color: Ivory
UPC Code: 078477429341
Country of Origin : United States
Product Information
Product Features
Amperage : 15 A
Base Material : Thermoplastic
Blade Type : Straight Blade
Color : Ivory
Device Type : Duplex Receptacle
Face Material : Thermoplastic
Feature : Tamper-Resistant
Grounding : Self-Grounding
NEMA : 5-15R
Pole : 2
Termination : Quickwire Push-In & Side
Torque Range : 14 – 18 in.-lbs
Type : Duplex Receptacle
Voltage : 125 VAC
Warranty : 2-Year Limited
Wire : 3
Standards and Certifications
CSA C22.2 No. 42 : File 152105; Class 6233-01
NOM : NOM Certified
UL 498 : File E13399
Related Videos
Leviton Presents How to Install a Tamper Resistant Receptacle
Video - Decora
Leviton Presents: The Project of the Week Series – Upgrade Outlets for a Safer Home
Project of the Week Series – Add Elegance to Your Home with Leviton Decora Products
Leviton Answer Series: Quickwire™ Terminations
Residential
LOAD CENTERS
- Traditional Circuit Breakers
- Smart Circuit Breakers
- Outdoor Meter Main
- Indoor Load Centers
- Outdoor All-in-One
- Main Circuit Breakers
- Covers & Doors
- Traditional Circuit Breakers
- Surge Protective
- Accessories
- Canadian Load Centers
- Single Family Residences
- Multi-Dwelling Units (MDU)
- Utility Products for Residential