15 Amp Tamper-Resistant Outlet/Receptacle / Single-Pole Switch Combination Device, Grounding, Ivory
T5225-I
15 Amp, 120 Volt, Tamper-Resistant, Duplex Style Single-Pole / 5-15R AC Combination Switch, Commercial Grade, Grounding, Side Wired - Ivory
Leviton's standard combination switch/receptacle is the perfect choice for any area in a home. Its simple, functional design provides the use of a switch and a tamper-resistant receptacle in a one-gang space. Its impact-resistant exterior ensures damage protection and a long service life. These devices come in a range of colors and are backed by a limited two-year warranty.
Color: Ivory
Product Information
- AC Horsepower Ratings - HP Rating : 1/2HP-120V - Max. Amperage : 12 Amp 
- Electrical Specifications - Dielectric Voltage : Withstands 1500V for 1 minute - Grounding : Grounding - Overload UL20 Test : 100 cycles of OL at 4.8 times rated current - Receptacle Amperage : 15 Amp - Receptacle Voltage : 125V AC - Switch Amperage : 15 Amp - Switch Voltage : 120V AC - Temperature Rise : Maximum 30 degrees C rise 
- Environmental Specifications - Operating Temperature : -40°C to 65°C 
- Material Specifications - Actuator Material : Thermoplastic - Body Material : Thermoplastic - Color : Ivory - Strap Material : Steel 
- Mechanical Specifications - Product ID : Stamped on Strap - Terminal Accom. : 14-12 AWG - Terminal ID : Brass-Hot Black-Hot White-Neutral Green-Gnd - Termination : Side - Torque Range : 14 – 18 in.-lbs 
- Product Features - Amperage : 15 A - Color : Ivory - NEMA : 5-15R - Product Type : Switch/Outlet Combo - Type : Duplex Style Combination Switch 
- Standards and Certifications - ANSI : C-73 - CSA C22.2 No. 111 : File #152105 - NEMA : WD-1 & WD-6 - NOM : 057 - UL Standard : UL 20 - Warranty : 2-Year Limited 
Related Videos
Leviton Presents How to Install a Combination Device
Leviton Presents: The Project of the Week Series – Upgrade Outlets for a Safer Home
Related Products
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mounted Occupancy Sensors and Room Controllers
- Smart Sensors
- Smart Fixture Mount Sensors
 
     
                 
                 
                