2-Gang Duplex Receptacle Wallplate, Midway Size, Non-Magnetic Stainless Steel, C-Series
SSJ32-C40
2-Gang C-Series Duplex Receptacle Wallplate, Midway Size, 302/304 Stainless Steel
Leviton’s C-Series of Stainless Steel Wallplates offers an extensive selection designed to enhance residential home décor and blend into commercial settings. The C-Series has 27 different configurations available, offered in various sizes for both single-Gang and multi-Gang applications. Available in both Type 430 Stainless Steel (magnetic) and Type 302/304 Stainless Steel (non-magnetic), the C-Series is ideal for corrosion resistance in commercial applications. With matching mounting screws included, Leviton wall plates accent any wall covering.
- Covers a 2-duplex electric outlet
- Paintable to match your décor
- Easy to clean, smooth satin finish
- Round edges resist dust accumulation
Product Information
Material Specifications
Color : Stainless Steel
Construction : Metal
Gang : 2
Material : 302 Stainless Steel
Size : Midway
Type : Duplex
Mechanical Specifications
Gang : 2
Mount : Device Mount
Product Features
Color : Stainless Steel
Series : C-Series
Size : Midway
Type : Duplex
Standards & Certifications
Applicable Standards : UL 514D
Certification/Listing : cULus
Warranty
Warranty : 10-Year Limited
Related Videos
C-Series Wallplates
Residential
- Smart Switches
- Smart Dimmer Switches
- Fan Speed Controller
- Outlets/Plug-Ins
- Scene Controller
- Smart Home
- Smart GFCI
- My Leviton EV Chargers
- Color Change Kits
- Wired and Wire-Free Multi-Location Companions
- Wired Companions
- Wire-Free Anywhere Companions
- Decora Smart Z-Wave Devices
- Decora Smart Zigbee Devices