3-Gang Decora Plus/GFCI Wallplate, Standard Size, Non-Magnetic Stainless Steel, C-Series
SS263-40
3-Gang C-Series 3 Decora/Decora Plus/GFCI Wallplate, Standard Size, 302/304 Stainless Steel
Leviton’s C-Series of Stainless Steel Wallplates offers an extensive selection designed to enhance residential home décor and blend into commercial settings. The C-Series has 27 different configurations available, offered in various sizes for both single-Gang and multi-Gang applications. Available in both Type 430 Stainless Steel (magnetic) and Type 302/304 Stainless Steel (non-magnetic), the C-Series is ideal for corrosion resistance in commercial applications. With matching mounting screws included, Leviton wall plates accent any wall covering.
- Covers 3 decora wall switches, 3 GFCIs, or 3 lighting controls
- Paintable to match your décor
- Easy to clean, smooth satin finish
- Round edges resist dust accumulation
Color: Stainless Steel
Product Information
Material Specifications
Material : 302 Stainless Steel
Type : Toggle Switch
Mechanical Specifications
Gang : 3
Mount : Device Mount
Product Features
Color : Stainless Steel
Series : C-Series
Size : Standard
Type : Toggle Switch
Standards & Certifications
Applicable Standards : UL 514D
Certification/Listing : cULus
Warranty
Warranty : 10-Year Limited
Related Videos
C-Series Wallplates
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mounted Occupancy Sensors and Room Controllers
- Smart Sensors
- Smart Fixture Mount Sensors