Loading...

Secure RJ Housing, Purple color transparent (Pack of 48 housings and 1 color matched extraction tool)

SRJHS-P

The Leviton Secure RJ Copper System is designed to enable a physical layer of port security and port protection in standard RJ-45 copper ports in data center, telecommunication room, and work area applications. The system consists of field installable housings for field configured use on copper patch cords, Secure RJ plugs and extraction tools. Secure RJ patch cords and port blockers prevent unauthorized and unintentional port access to ensure continuous connectivity of high priority ports. All components are available in eight unique colors to identify, reserve, and segregate network ports. Each color requires its own color matched extraction tool to unlock a secured port.

Color: Purple

Country of Origin : United States

Specifications

Instruction Sheet

Documents

Features & Benefits

  • Compatible with industry standard RJ-45 ports in electronic equipment, patch panels, and jacks
  • Patent-pending locking mechanism cannot be released without matching-color extraction tool
  • Compatible with high-density network equipment and 1RU 48-port patch panels
  • Available in eight colors to reserve, identify, segregate, protect, and secure network ports
  • Transparent polymer housing allows color coding while maintaining Link/Status LEDs visibility on active equipment
  • Single system is compatible with all flush and most recessed RJ-45 ports
  • Port blocker prevents unauthorized network connection via ports not currently in use
  • Field installable allows for retrofit and initial installation on patch cords and reduced pre-planning

Related Videos

Leviton Secure RJ System – Field Installable

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications