2-Gang Blank Wallplate, Midway Size, Magnetic Stainless Steel, C-Series
SLJ23-C
2-Gang C-Series Blank Wallplate, Midway Size, 430 Stainless Steel
Leviton’s C-Series of Stainless Steel Wallplates offers an extensive selection designed to enhance residential home décor and blend into commercial settings. The C-Series has 27 different configurations available, offered in various sizes for both single-Gang and multi-Gang applications. Available in both Type 430 Stainless Steel (magnetic) and Type 302/304 Stainless Steel (non-magnetic), the C-Series is ideal for corrosion resistance in commercial applications. With matching mounting screws included, Leviton wall plates accent any wall covering.
- Covers 2 blank electrical outlets
- Paintable to match your décor
- Easy to clean, smooth satin finish
- Round edges resist dust accumulation
Technical Information
-
General Information
UPC : 07847797992
Material Specifications
Material : 430 Stainless Steel
Size : Midway
Mechanical Specifications
Gang : 2
Mount : Box Mount
Product Features
Color : Stainless Steel
Gang : 2
Size : Midway
Type : Blank
Standards & Certifications
Applicable Standards : UL 514D
Certification/Listing : cULus
Warranty
Warranty : 10-Year Limited