Loading...

2-Gang-Decora Duplex Wallplate, Midway Size, Non-Magnetic Stainless Steel

SJ826-40

2-Gang, 1-Decora, 1-Duplex Receptacle Stainless Steel, Midway size Wallplate. Stainless Steel

Leviton Combination Wallplates come in a variety of configurations and gangs, and are available in a broad selection of materials including, aluminum, brass, stainless steel and plastic, and in an assortment of colors. If you have a unique application, Leviton can also customize a wallplate for a specific job.

UPC Code: 078477278277
Country of Origin : China

Product Information

  • Product Features

    Color : Stainless Steel

    Gang : 2

    Material : 302 Stainless Steel

    Size : Midway

    Type : Decora Duplex

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications