Loading...

2-Gang-Decora Wallplate, Midway Size, Non-Magnetic Stainless Steel

SJ126-40

DISCONTINUED

2-Gang, 1-Toggle, 1-Decora Stainless Steel, Midway size Wallplate. Stainless Steel

Leviton Combination Wallplates come in a variety of configurations and gangs, and are available in a broad selection of materials including, aluminum, brass, stainless steel and plastic, and in an assortment of colors. If you have a unique application, Leviton can also customize a wallplate for a specific job.

Country of Origin : Please Contact Customer Service

Documents

Technical Information

  • General Information

    UPC : 078477278253

  • Product Features

    Color : Stainless Steel

    Gang : 2

    Material : 302 Stainless Steel

    Size : Midway

    Type : Combination

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications