Loading...

Liquid-Tight Adapter

SAC34LEV

Liquid-Tight Adapter for 30A LEV Series Plugs and Connectors, 3/4" NPT

UPC Code: 078477366875
Country of Origin : China

Product Information

  • Environmental Specifications

    IP Rating : IP67/IP69K

  • Product Features

    Accessory Type : Liquid-Tight Adapter

    Amperage : 30 A

    Color : Aluminum

    Device Type : Accessory

    IP Rating : IP67/IP69K

    Material : Aluminum

    Series : LEV Series

    Wire : 5

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications