Loading...

Liquid-Tight Adapter For Pin & Sleeve Plugs And Connectors

SAC12-5

Liquid-Tight Adapter for Pin & Sleeve Plugs and Connectors, 60 Amp, 3, 4, 5-Wire, IP67, Watertight - Aluminum

Leviton’s pin and sleeve devices are easy to use. Matching amperage and voltage requirements is literally as easy as matching colors and telling time. The amperage rating is related to the size of the device; devices of the same amperage are the same size. The voltage rating is related to the location of the ground sleeve on the female device and the number of conductors. This location is based on a clock face with the key-way at the 6 o’clock position. The ground sleeve is positioned at a specific hour location, depending on the device’s voltage rating.

UPC Code: 078477147504
Country of Origin : United States
RoHS Compliant: Yes – Click Here

Product Information

  • Environmental Specifications

    IP Rating : IP67/IP69K

  • Product Features

    Accessory Type : Liquid-Tight Adapter

    Color : Aluminum

    Device Type : Accessory

    IP Rating : IP67/IP69K

    Material : Aluminum

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications