Loading...
Product added to your list. To view the list, Click Here

Submeter, 24 Circuit, 120/208/240V, 24 single-phase meters with Wiring Harness

S8124-C24

120/208/240V, 24 Circuit Submeter - 24 single-phase meters with Wiring Harness

The VerifEye™ Series 8000 Multiple Point Meters are designed to meter multi-tenant office buildings, medium-sized retail, institutional, multi-tenant residential and other high density applications. VerifEye Series 8000 meters provide twenty-four meter elements that are configured as 1 phase, 2 phase or 3 phase meters or monitors.

UPC Code: 078477997161
Country of Origin : Canada

Product Information

  • Product Features

    CTs Included : No Meter Only

    Communication : ModBus/RTU, ModBus/TCP, TCP/IP, PPP, HTTP/HTML, FTP, NTP, XML, SNMP-Trap, Optional BACnet/IP

    Enclosure : Indoor

    Listings : (EMC): FCC Part 15 Class A, ICES-003, IEC6100-4-5, TUV and UL certified to IEC/EA/UL/CSA - 61010-1 2nd Edition CSA-C22.2 No. 61010-1-04, ANSI/C12.20 0.5 Class

    Meter Configuration : Branch Circuit Monitor

    Operating Temperature : -40°C to 70°C

    Product Line : Series 8000

    Product Type : Electric Submeter

  • Building automation integration and tenant submetering
  • Multiple point submeter—installation and hardware-savings
  • Provides multiple electric loads in one device
  • Monitors up to 24 current transformers—8 (3) phase, 12 (2) phase or 24 single phase loads
  • 100 - 5,000 amp current transformers
  • ModBus TCP, ModBus RTU (RS-485) and BACnet IP standard feature
  • Measures kilowatt hours, kW demand, volts, amps
  • Interval and net submetering
  • Configurable via Ethernet or simple ModBus RTU network to BMS or VerifEye software solutions for tenant billing or measurement & verification (M&V)
  • Five year warranty
  • Use Leviton 0.1A CTs with the Series 8000 Submeter—see the Current Transformer Data Sheet for part numbers and details
  • California Weights and Measures

  • N_A

This list is provided for patent marking purposes only. A good faith effort is made to maintain the accuracy and completeness of this list. No legal inference should be drawn from the omission of a patent from this list.

Related Videos

Building Manager Online (BMO) - Video - Basic Module - Software for Submetering
Building Manager Online (BMO) - Video - Tenant Billing - Software for Submetering
Building Manager Online (BMO) - Video - Advanced Reporting - Software for Submetering
How to read Current Transformer Ratings for Submeters - Video
Current Transformer (CT) Installation and Orientation for Submeters - Video
Submetering - How to Submeter - Video - Step 1 - Evaluate the Facility
Submetering - How to Submeter - Video - Step 2 - Planning
Submetering - How to Submeter - Video - Step 3 - Submetering System Installation

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications