Loading...

Submeter, Indoor, 120/208/240V, Phase Config 6x2 with Wiring Harness, Electric Meter, Multiple Point High Density Smart Meter

S8120-62

DISCONTINUED

Discontinued Product. Series 8000, Residential Submeter, 120/208/240V 1PH 3W, Phase Config 6x2 with Wiring Harness, Electric Meter: Yes, Title 24 compliant, ASHRAE 90.1 compliant. SUBMETER ONLY

The VerifEye™ Series 8000 Multiple Point Submeter are designed to meter multi-tenant office buildings, medium-sized retail, institutional, multi-tenant residential and other high density applications. VerifEye Series 8000 submeters provide twenty-four meter elements that can be configured as any combination of 1 phase, 2 phase or 3 phase meters or monitors.

Do you have a question about submetering?

Contact us to learn more.

UPC Code: 078477665497
Country of Origin : Canada

Product Information

  • Electrical Specifications

    Amperage : 100 A & 200 A

    Voltage : 120/208/240 VAC 1PH 3W

  • Product Features

    CTs Included : No Meter Only

    Communication : ModBus/RTU, ModBus/TCP, TCP/IP, PPP, HTTP/HTML, FTP, NTP, XML, SNMP-Trap, Optional BACnet/IP

    Enclosure : Indoor

    Meter Configuration : Branch Circuit Monitor

    Product Line : Series 8000

    Product Type : Electric Submeter

  • Building automation integration and tenant metering
  • Multiple point meter-installation and hardware-savings
  • Can monitor as low as 2A
  • Provides multiple electric loads in one device
  • Monitors up to 24 current transformers - 8 (3) phase, 12 (2) phase or 24 single phase loads
  • 100 - 5,000 amp current transformers
  • ModBus TCP, ModBus RTU (RS-485) and BACnet IP standard feature
  • Measures kilowatt hours, kW demand, volts, amps
  • Interval and net metering
  • Configurable via Ethernet or simple ModBus RTU network to BMS or VerifEye software solutions for tenant billing or measurement & verification (M&V)

Related Videos

Building Manager Online (BMO) - Video - Basic Module - Software for Submetering
Building Manager Online (BMO) - Video - Tenant Billing - Software for Submetering
Building Manager Online (BMO) - Video - Advanced Reporting - Software for Submetering
How to read Current Transformer Ratings for Submeters - Video
Current Transformer (CT) Installation and Orientation for Submeters - Video
Submetering - How to Submeter - Video - Step 1 - Evaluate the Facility
Submetering - How to Submeter - Video - Step 2 - Planning
Submetering - How to Submeter - Video - Step 3 - Submetering System Installation

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications