8-Gang Toggle Switch Wallplate, Standard Size, Painted Metal, Ivory
S602-I
8-Gang Toggle Device Switch Wallplate, Standard Size, Painted Metal, Device Mount - Ivory
Leviton Combination Wallplates come in a variety of configurations and gangs, and are available in a broad selection of materials including, aluminum, brass, stainless steel and plastic, and in an assortment of colors. If you have a unique application, Leviton can also customize a wallplate for a specific job.
Documents
Technical Information
-
General Information
UPC : 078477352243
Product Features
Color : Ivory
Gang : 8
Material : Painted Metal
Mount : Device
Size : Standard
Standards and Certifications : UL/CSA
Type : Toggle Switch
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mounted Occupancy Sensors and Room Controllers
- Smart Sensors
- Smart Fixture Mount Sensors