32 Amp, 208-250 Volt, International Configuration Panel Mounting Inlet, Industrial Grade
S432-S9
32 Amp, 208-250 Volt, 3P+N+E (4P, 5W), Clock Position 9, IEC/EN 60309-1 & 60309-2, International Configuration Surface Mounting Socket Outlet, Industrial Grade, IP44, Splashproof - BLUE
Product Information
Electrical Specifications
Amperage : 32 A
Frequency : 50/60Hz
Pole : 4
Voltage : 208/250 VAC
Wire : 5
Environmental Specifications
IK Rating : IK08
IP Rating : IP44
Operating Temperature : -25°C to 40°C
Material Specifications
Contacts : Nickel Plated Brass
Housing : Halogen-free engineering polymer
Mechanical Specifications
Terminal Accom. : 14-8 AWG
Product Features
Color : Blue
Configuration : International
Device Type : Receptacle
Standards and Certifications
CE : Marked
IEC Rating : 60309-1 and 60309-2
NOM Certified : Yes
RETIE Certified : Yes