Loading...

International Pin & Sleeve Plug

S316-P9

16 Amp, 200-250 Volt, 3P+E (3P, 4W), Clock Position 9, IEC/EN 60309-1 & 60309-2, International Configuration Plug, Industrial Grade, IP44, Splashproof - BLUE

Country of Origin : Slovakia RoHS Compliant: Yes – Click Here

Instruction Sheet

Documents

Technical Information

  • General Information

    UPC : 078477675151

    RoHS Compliant : Yes

  • Electrical Specifications

    Amperage : 16 A

    Frequency : 50/60Hz

    Pole : 3

    Voltage : 200/250 VAC

    Wire : 4

  • Environmental Specifications

    IK Rating : IK08

    IP Rating : IP44

    Operating Temperature : -25°C to 40°C

  • Material Specifications

    Contacts : Nickel Plated Brass

    Housing : Halogen-free engineering polymer

  • Mechanical Specifications

    Cord Grip Range (in) : .315 - .590

    Terminal Accom. : #16 - #14 AWG

  • Product Features

    Color : Blue

    Configuration : International

    Device Type : Plug

  • Standards and Certifications

    CE : Marked

    IEC Rating : 60309-1 and 60309-2

    NOM Certified : Yes

    RETIE Certified : Yes

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications