International Pin & Sleeve Receptacle
S216-R4
16 Amp, 100-130 Volt, 2P+E (2P, 3W), Clock Position 4, IEC/EN 60309-1 & 60309-2, International Configuration Panel Mounting Socket Outlet, Industrial Grade, IP44, Splashproof - YELLOW
Product Information
Electrical Specifications
Amperage : 16 A
Frequency : 50/60Hz
Pole : 2
Voltage : 100/130 VAC
Wire : 3
Environmental Specifications
IK Rating : IK08
IP Rating : IP44
Operating Temperature : -25°C to 40°C
Material Specifications
Contacts : Nickel Plated Brass
Housing : Halogen-free engineering polymer
Mechanical Specifications
Terminal Accom. : #16 - #12 AWG
Product Features
Color : Yellow
Configuration : International
Device Type : Receptacle
Standards and Certifications
CE : Marked
IEC Rating : 60309-1 and 60309-2
NOM Certified : Yes
RETIE Certified : Yes
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mounted Occupancy Sensors and Room Controllers
- Smart Sensors
- Smart Fixture Mount Sensors